Publish your products
LP® SmartSide® Nickel Gap Siding

LP® SmartSide® Nickel Gap Siding

LP® SmartSide® Nickel Gap Siding offers a modern profile using SmartGuard® technology with a modern look that comes primed or in 16 ExpertFinish® colors. Nickel Gap features locking flanges with a fastener groove that hides nails.

Specification
  • Advanced Durability

    • Engineered wood technology offers superior protection against the elements.

    16-Foot Lengths

    • Features a 1/2” thickness and a 7” reveal.

    Installs Vertically or Horizontally

    • Local and regional building codes should be followed.

    Industry-Leading Warranty

    • Backed by a 5/50-year prorated limited warranty.

    Award-Winning

    • 2025 NAHB “Best of IBS” Award finalist.
Technical specification
  • Unique ref.lp-nickel-gap-siding
  • Product familyBuilding materials
  • Product groupSmartSide®
  • TypeObject (single object)
  • Date of publishing2025-12-06
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • CSI MasterFormat 2014 Code09 74 13
  • CSI MasterFormat 2014 TitleWood Wall Coverings
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

South America North America
Brazil
United States
Chile