Publish your products
LP® SmartSide® Vertical Siding

LP® SmartSide® Vertical Siding

LP® SmartSide® Vertical Siding lets you recreate the charming appearance of board and batten while providing the added protection of the SmartGuard® process. All LP SmartSide products are treated to the core through our proprietary SmartGuard process. With four components of protection, the SmartGuard process adds strength and helps LP SmartSide products withstand impacts, freeze-thaw cycles, high humidity, fungal decay and more.

Features & Benefits

  • Recreates the stylish appearance of board and batten
  • 16’ lengths eliminate horizontal joints
  • Coordinates with LP SmartSide Trim – 2.5˝ wide minimum
  • Pre-primed for exceptional paint adhesion
  • Not rated for structural use
  • Treated engineered wood strand substrate

 


Specification
  • Advanced Durability

    • Engineered wood technology offers superior protection against the elements.

    16 Foot Length

    • Can allow for faster installation and less jobsite waste.

    Fewer Seams

    • Can result in a cleaner, more elegant look.

    Industry-Leading Warranty

    • Backed by a 5/50-year limited warranty.

    Award-Winning

    • Green Builder Media's Most Sustainable Siding Supplier per the 2022 Brand Index.
Technical specification
  • Unique ref.lp-vertical-siding
  • Product familyBuilding materials
  • Product groupSmartSide®
  • TypeObject (single object)
  • Date of publishing2018-12-14
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • CSI MasterFormat 2014 Code09 74 13
  • CSI MasterFormat 2014 TitleWood Wall Coverings
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

South America North America
Brazil
United States
Chile
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit