Publish your products
(XBVRD) Bollard

(XBVRD) Bollard

Retrofit to LED and Start Saving Today!

This specification-grade bollard, available in flat or round top, features a high performance LED optical system. State-of–the-art driver technology provides unsurpassed system efficiency.

 fixture documents and published reports.

Technical specification
  • Unique ref.lsi-bollard
  • Product familyOutdoor Lighting
  • Product groupBollards
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)42
  • Width (inches)8.63
Related
  • Material mainAluminum
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit