Publish your products
LGOOSE Gooseneck Lighting
LGOOSE Gooseneck Lighting
LGOOSE Gooseneck Lighting
LGOOSE Gooseneck Lighting

    LGOOSE Gooseneck Lighting

    KEY FEATURES

    • 13 and 26 Watt high-performance LEDs

    • Available in 11 high-durability powder coatings, formulated for long-lasting color

    • Choose from 5 different arms and 6 shades

    • Standard (12-14 weeks) delivery

    • Reduces relamping time and costs

    • 13W replaces 75W incandescent, 50W MH or 18W CFL

    • 26W replaces 120W incandescent, 75W MH or 42W CFL

    • 100,000-Hour LED lifespan

    • 5-Year no-compromise warranty

    • Classic Colors
      • Black (B)
      • White (W)
      • Architectural Bronze (A)
    • Signature Colors
      • Metallic Silver (S)
      • Red (R)
      • Yellow (YL)
      • Light Blue (LB)
      • Royal Blue (BL)
      • Brown (BWN)
      • Ivory (I)
      • Hunter Green (G)
    Specification
      • UL Listing
        • Suitable for wet locations. Suitable for mounting within 4' of the ground.
      • LED
        • Multi-chip, high-output, long-life LED
      • Drivers
        • 13W: Constant Current, Class 2, 50/60 Hz, 100 - 240VAC: 0.3 - 0.15A, 277VAC: 0.15A, THD ≤20%, PF 97.5%
        • 26W: Constant Current, Class 2, 50/60 Hz, 0.48 A., THD ≤20%, PF 97.9%
      • Angled Cone Shade, White Finish, Neutral Light
        • Nominal Watts: 13W, 26W
        • Input Watts @ 120V: 15.4, 28.9
        • Output Lumens*: 705, 1673
        • Lumens per Watt*: 45.8, 57.9
        • Color Accuracy (CRI)*: 86, 84
        • Correlated Color Temp. (Nominal CCT)*: 4000K, 4000K
      • Cold Weather Starting
        • Minimum starting temperature is -40°F / -40°C
      • Thermal Management
        • Custom heat sink assembly in thermal contact with die-cast aluminum housing for superior heat sinking
      • Housing
        • Precision die-cast aluminum housing, lens frame and mounting plate
      • Reflector
        • Optional rectangular or spot reflectors available
      • Gaskets
        • High-temperature silicone
      • Mounting
        • Heavy-duty mounting arm with “O” ring seal & stainless steel screw
      • Shades
        • Angled Cone, Angled Dome or Straight Shade offered in both 11” and 15’
      • Paint Finish
        • Chip and fade resistant polyester powder coat finish. Offers significantly improved gloss retention and resistance to color change.
      • Color Stability
        • RAB LEDs exceed industry standards for chromatic stability
      • Color Uniformity
        • RAB’s range of CCT (Correlated Color Temperature) follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2011.
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80, and have received the Department of Energy “Lighting Facts” label.
      • California Title 24
        • Goosenecks comply with 2013 California Title 24 building and electrical codes as commercial, outdoor, non-pole-mounted fixtures < 30 Watts when used with a photosensor control. Select catalog number PCS900 (120V) or PCS900/277 to order a photosensor.
      • Green Technology
        • Mercury and UV free, and RoHS compliant. Powder coat finish formulated with an environmentally friendly, TGIC-free (Triglycidyl Isocyanurate) process.
      • Patents
        • The design of the GNLED is protected by patents pending in US, Canada, China, Taiwan, and Mexico.
    Technical specification
    • Unique ref.lgoose-gooseneck-lighting
    • Product familyExterior Lighting
    • Product groupGooseneck Sign Lights
    • TypeObject (single object)
    • Date of publishing2024-11-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit