Publish your products
(SLM) Slice Medium Outdoor Area Light

(SLM) Slice Medium Outdoor Area Light

The Slice area light’s unique, sleek design and technologically advanced features renders it ideal for Commercial and Industrial grade markets. Designed for retrofit as well as for new construction, it is ideal for a wide variety of applications where high performance & aesthetics are critical. Suitable for schools, office buildings, parking lots, strip malls, automotive, petroleum, new construction, renovations and general lighting applications.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-slm
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2020-03-30
  • Edition number1
  • Height (inches)4.94
  • Width (inches)16
  • Depth (inches)28.69
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States