Publish your products
(TLWP) Traditional Wall Packs

(TLWP) Traditional Wall Packs

4.9 out of 5 stars4.9(7 reviews)

Commodity grade wall mounted fixture.  Ideal for illuminating loading areas, parking areas, driveways, sidewalks and facades.  Multiple sizes, color temperatures & efficient lumen output packages are available to provide replacements for HID units ranging from 150w – 400w units.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-tlwp
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2016-12-09
  • Edition number1
  • Height (inches)9.02
  • Width (inches)11.6
  • Depth (inches)7.85
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)9.25
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit