Publish your products
(TXFL) Traditional Flood

(TXFL) Traditional Flood

The LSI Traditional Floods are an ideal floodlighting solution for a wide range of outdoor applications. Clean simple design, durable construction and solid performance are the benchmarks of the Traditional Series. The clean design blends well with a variety of architectural styles. The durable construction of the die-cast aluminum housing ensures it will stand up under the toughest elements. Lumen packages from 20,000 to 25,000. Two high-performance distributions are available: a flood optic distribution (NEMA 6×6) for delivering more lumens to the desired target area as well as an extra-wide (NEMA 7X7) distribution that is recommended for short set back distances. Trunnion and slipfitter mounting options available.

Technical specification
  • Unique ref.lsi-txfl
  • Product familyOutdoor Lighting
  • Product groupFlood Lights
  • TypeObject (single object)
  • Date of publishing2023-11-16
  • Edition number1
  • Height (inches)17.07
  • Width (inches)16
  • Depth (inches)12.21
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)31
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit