Publish your products
(SFS) Surface Mount Awning & Soffit Fixture
(SFS) Surface Mount Awning & Soffit Fixture
(SFS) Surface Mount Awning & Soffit Fixture

    (SFS) Surface Mount Awning & Soffit Fixture

    The LSI Surface Mount Awning and Soffit Fixture (SFS) transforms walk-up transition areas—guiding customers seamlessly from parking lot to store entrance—with bright, reliable, and visually comfortable illumination.

    Built to perform in any environment, the IP66-rated SFS is completely sealed against dirt, dust, and water, ensuring long-lasting performance in even the harshest conditions. Available in three color temperatures and lumen packages ranging from 4,000 to 10,000 lumens, it delivers the right light for every application. Choose a clear lens for maximum output or a diffuse lens for exceptional visual comfort—tailoring the experience to your space while maintaining superior efficiency.

    Ideal Applications: Retail store soffits and awnings, convenience store lighting, low mount height canopy applications

    Specification
      • Ultra-slim 15/16” profile die cast housing with powder coated finish.
      • Symmetric optics mounted behind a clear or diffuse flat tempered glass lens.
      • Standard color is white and is finished with LSI’s DuraGrip polyester powder coat process. DuraGrip withstands extreme weather changes
        without cracking or peeling. It is also available in bronze or black finishes.
      • Operating temperature: -40°C to +50°C (-40°F to +122°F).
      • Meets Buy American Act requirements.
      • Max Lumens 10,000
      • Min Lumens 4,000
      • Color Temperatures
        • 3000
        • 4000
        • 5000
    Technical specification
    • Unique ref.sfs-surface-mount-awning-and-soffit-fixture
    • Product familyOutdoor Lighting
    • Product groupSoffit
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit