Publish your products
ARQ FLAIR, Acoustix
Lumenwerx

ARQ FLAIR, Acoustix

Part of the Arq Acoustix series, the Arq Flair is an acoustic pendant equipped with an arc-shaped shade made of sound-absorbing felt created from recycled bottles. Sporting a contemporary look and feel with its cylindrical diffuser, the luminaire can easily blend in to any space while contributing to its visual and acoustic comfort.

    Specification
    • SIZE: 24" DIAMETER

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

      MOUNTING: PENDANT

      OPTICS: IRO™, XPOINT™


    Technical specification
    • Unique ref.ARQFLACOP
    • Product familyPendant
    • Product groupAcoustic
    • TypeObject (single object)
    • Date of publishing2023-05-05
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryFibre-felt
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Lighting
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit