Publish your products
ARRO4, ACOUSTIX, Pendant, Direct
ARRO4, ACOUSTIX, Pendant, Direct
ARRO4, ACOUSTIX, Pendant, Direct
ARRO4, ACOUSTIX, Pendant, Direct
    Lumenwerx

    ARRO4, ACOUSTIX, Pendant, Direct

    Visual interest and versatility come together in Arro, our family of pendants easily recognizable by their triangular prism form. Arro 4 Acoustix delivers the same great performance as Arro 4 but is fitted with superb acoustic dampening technology. Offered in 4’, 6’, 8’, 10’, and 12’ lengths with 10 standard and 19 premium color options. Arro 4 Acoustix features an elegant end cap detail, with sides extending beyond the inset end piece. You can coordinate and match the sides to the ends or choose a different color.

    Specification
    • SIZE: 5 1/16" x 7 15/16"

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM, CHROMAWERX, SOLA, DUO

      MOUNTING: PENDANT

      OPTICS: HLO

    Technical specification
    • Unique ref.ARR4ACOP
    • Product familyPendant
    • Product groupArro
    • TypeObject (single object)
    • Date of publishing2021-10-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryFibre-felt
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit