Publish your products
MINEAR 1/2, ASYMMETRIC, Surface, Direct
MINEAR 1/2, ASYMMETRIC, Surface, Direct
    Lumenwerx

    MINEAR 1/2, ASYMMETRIC, Surface, Direct

    From the Minear Collection of miniature, made-to-order luminaires, the 1/2" profile balances a compact scale with increased performance and optical flexibility. Recessed or surface mounted and available with an asymmetric option, the 1/2" model supports applications requiring subtle wall-wash effects, directional emphasis, or added visual reach—while preserving the minimalist character
    of the Minear family.

    Specification
    • SIZE: 1/2 IN

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: ASYMMETRIC, DIRECT

      CHROMATICITY: STATIC WHITE

      MOUNTING: RECESSED, SURFACE, WALL

      OPTICS: BLO

    Technical specification
    • Unique ref.MIN05AS
    • Product familySurface
    • Product groupMinear
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_85
    • Uniclass 2015 DescriptionSurface luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit