Publish your products
MINI PIVOT MODULE - CARET
MINI PIVOT MODULE - CARET
    Lumenwerx

    MINI PIVOT MODULE - CARET

     Timeless in appearance and flexible in function, the conical Mini Pivot Caret embodies the simple decorative beauty of geometric design and the sophisticated power of innovative technology. The Caret is equipped with our Unity Pointed (UP) technology, which delivers lens brightness uniformity.

    Specification
    • SIZE: 8" DIAMETER X 10 1/2" HEIGHT

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

    Technical specification
    • Unique ref.MIPIVCAR
    • Product familyModule
    • Product groupMini Pivot
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit