Publish your products
MINI PIVOT MODULE - PETITE 1 CYLINDER
Lumenwerx

MINI PIVOT MODULE - PETITE 1 CYLINDER

The Mini Pivot Petite 1" Cylinder is true-to-size, encased in minimalist housing, and elegantly detailed with a slim strain relief and the option of a bevel or glow ring baffle style, Optically, it benefits from our CircaFlex™ beam-splitting technology that allows light to follow an intended optical path with maximal precision, minimal spread, and even distribution.

Specification
  • SIZE: 1 1/4" DIAMETER X 6", 9",12",18" HEIGHT

    LIGHT SOURCE: STATIC WHITE

    BEAM: 35 DEG, 45DEG


Technical specification
  • Unique ref.MIPIVPET1CY
  • Product familyModule
  • Product groupMini Pivot
  • TypeObject (single object)
  • Date of publishing2024-08-20
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001744
  • ETIM NameDownlight/spot/floodlight
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_82
  • Uniclass 2015 DescriptionSpot lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit