Publish your products
MINI PIVOT MODULE - PRISM
Lumenwerx

MINI PIVOT MODULE - PRISM

The Mini Pivot Prism module, equipped with our Diamond Prism Optic (DPO), emits a luxurious quality of light, soft and low-glare, wrapping around subjects with subtle graduated shadows.

Specification
  • SIZE: 13/16" WIDTH X 7", 14" and, 28" LENGTH

    LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

    LIGHT DISTRIBUTION: DIRECT


Technical specification
  • Unique ref.MIPIVPR
  • Product familyModule
  • Product groupMini Pivot
  • TypeObject (single object)
  • Date of publishing2024-08-16
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001744
  • ETIM NameDownlight/spot/floodlight
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_82
  • Uniclass 2015 DescriptionSpot lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit