Publish your products
MINI PIVOT MODULE - TAB ACOUSTIX
MINI PIVOT MODULE - TAB ACOUSTIX
    Lumenwerx

    MINI PIVOT MODULE - TAB ACOUSTIX

    Mini Pivot Tab Acoustix is an acoustic pendant that delivers quality light, effective acoustic control, a touch of softness with its rounded corners, and a punch of color thanks to its sound-absorbing felt panel (made from PET resin) available in a variety of standard and premium colors.

    Specification
    • SIZE: 2', 3', 4' LENGTH X 8" HEIGHT

      LIGHT SOURCE: STATIC WHITE

    Technical specification
    • Unique ref.MIPIVTABACO
    • Product familyModule
    • Product groupMini Pivot
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit