Publish your products
ORY, Wall, Indirect
Lumenwerx

ORY, Wall, Indirect

Ory offers widespread, energy efficient lighting from a luminaire just 1" high x 2.5" wide. A remote driver, accessible through the suspension canopy, provides power. Utilizing the LumenWerx Widespread Indirect Optic (WIO), Ory delivers peak intensity at 110º while suppressing direct uplight. This produces noticeably smoother ceiling brightness than a typical lambertian uplight distribution, permitting generally wider spacing as well. Ory is available as an indirect pendant, an indirect asymmetric wall luminaire (ADA compliant), and pendant patterns.
Specification
  • SIZE: 2 1/2"X1", 1'X1', 2'X2', 1'X4', 2'X4'', 4'X4' LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE LIGHT DISTRIBUTION: INDIRECT WIDESPREAD MOUNTING: PENDANT, WALL OPTICS: WAI, WIO
Technical specification
  • Unique ref.ORYWI
  • Product familyWall
  • Product groupOry
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit