Publish your products
PIVOT WALL WASH & CLUSTER MRO, Surface
PIVOT WALL WASH & CLUSTER MRO, Surface
    Lumenwerx

    PIVOT WALL WASH & CLUSTER MRO, Surface

    The Pivot Track is a 48V, 1.55-inch wide linear system designed for pendant, recessed, or surface mounting to accommodate the Pivot
    Track Modules. With infinite run capabilities in segments of up to 8 feet, the Pivot Track can branch out horizontally and vertically to
    create a multitude of shapes, patterns, and effects for various architectural applications.

    Pivot Wall Wash offers a fresh, two-tiered strategy to wall washing with its Total Internal Reflector (TIR) optic and a louver available in black or white. This approach results in an impressive minimal 5% light spill, which differentiates
    Pivot’s wall wash from others. Pivot Wall Wash is almost as fluid as a gentle wall grazer due to its impressive uniformity. It comes in 1-foot to 8-foot increments. Recommended spacing for 1-foot increments is 3 feet, 4 feet, and 5 feet on center. Pivot Wall Wash is an elegant asymmetric distribution and can achieve uniformity ratios of <3:1.

    Pivot Cluster MRO adds the beneficial precision and scalability of the Cluster family of luminaires to the Pivot Track Lighting System. Based on a 1.2-inch square form, Pivot Cluster modules offer two optic options—soft edge MRO
    (Mini Reflector Optics), and sharp edge MRO (Mini Reflector Optics), as well as three baffle options—square, hyperbolic, and conical.

    Specification
    • PIVOT WALL WASH:

      LENGTH: 1', 2', 3', 4', 5', 6', 7', 8'

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      LIGHT DISTRIBUTION: DIRECT

      PIVOT CLUSTER MRO 1 X 5:

      SIZE: 1 9/16" X 6 3/8"

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      BIM ANGLE: SPOT, NARROW FLOOD, FLOOD, WIDE FLOOD

      LIGHT DISTRIBUTION: DIRECT

    Technical specification
    • Unique ref.PIVCLUWW-S
    • Product familySurface
    • Product groupPivot
    • TypeObject (single object)
    • Date of publishing2022-05-17
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_85
    • Uniclass 2015 DescriptionSurface luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit