Publish your products
PIVOT SHELL SQUARE, Surface
Lumenwerx

PIVOT SHELL SQUARE, Surface

The Pivot Track is a 48V, 1.55-inch wide linear system designed for pendant, recessed, or surface mounting to accommodate the Pivot
Track Modules. With infinite run capabilities in segments of up to 8 feet, the Pivot Track can branch out horizontally and vertically to
create a multitude of shapes, patterns, and effects for various architectural applications.

Pivot Shell Square is a sleek, well detailed, and remarkably versatile pendant able to deliver general illumination in working spaces as well as task lighting over conference tables, in break or lunch rooms, and above circulation spaces. It is equipped with our Unity Pointed (UP) technology, which delivers lens brightness uniformity across all shapes and sizes within the same lumen output.

Specification
  • SIZE: 8" (8" x 8"), 12" (12" x 12")

    FIXTURE HEIGHT: 2 1/16"

    LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

    LIGHT DISTRIBUTION: DIRECT


Technical specification
  • Unique ref.PIVSHESQ-S
  • Product familySurface
  • Product groupPivot
  • TypeObject (single object)
  • Date of publishing2023-02-02
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit