Publish your products
VOILA4 CYLINDER-CUBOID, Pendant Cylinder
Lumenwerx

VOILA4 CYLINDER-CUBOID, Pendant Cylinder

Voila 4" Cylinder-Cuboid downlights are available for pendant and surface installation with multiple finishes. Using HyFlex optics, field-interchangeable beam angles range from 10º to 90º. Drivers are remote and are available for Remote drivers are available 0-10V, ELV, Triac, DALI and various Lutron and EldoLED dimming protocols, as well as ChromaWerx Sola and Duo. Pendants can be suspended with PVC or fabric-covered cable. Surface luminaires can be powered by direct wire or through a J-box. Surface conduit adapters are available for both surface and pendant installation. Die-cast baffles are offered in in 0.5", 1" and 2" depth and match the cylinder/cuboid dimension. Programmable luminaire light output is available up to 2650 lumens.
Specification
  • SIZE: 4" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: CYLINDER-CUBOID, SURFACE, PENDANT OPTICS: HYFLEX
Technical specification
  • Unique ref.VO4CYP
  • Product familyPendant
  • Product groupVoila 4 Cylinder Cuboid 2
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit