Publish your products
Luna Bevel 26x142 Hidden Nailing Cladding
Luna Bevel 26x142 Hidden Nailing Cladding
Luna Bevel 26x142 Hidden Nailing Cladding
    Lunawood

    Luna Bevel 26x142 Hidden Nailing Cladding

    Luna Bevel 26x142 Hidden Nailing is a premium ThermoWood® cladding for facades. The tongue of the product has a v-shaped groove for hidden fixing. The special feature of the cladding is the slanted profile, which creates visible shadows between the panels, adding a unique aesthetic appeal.

    Technical specification
    • Unique ref.luna-bevel-26x142-hidden-nailing
    • Product familyCladding
    • Product groupLunawood Nordic Collection
    • TypeObject (single object)
    • Date of publishing2025-02-13
    • Edition number1
    • Height (mm)260
    • Width (mm)1420
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Cladding
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit