Publish your products
Luna Arctic Layer Brushed Cladding
Luna Arctic Layer Brushed Cladding
Luna Arctic Layer Brushed Cladding
Luna Arctic Layer Brushed Cladding
    Lunawood

    Luna Arctic Layer Brushed Cladding

    Luna Arctic Layer Brushed is a premium ThermoWood® cladding crafted from thermally modified Nordic spruce in Finland.
    Luna Arctic Triple is a shiplap cladding with a brushed surface enhanced with a stunning silver-grey coating. The unique property of this Arctic coating is its ability to gradually fade on weather-exposed parts while preserving the grey tone in shadier areas. This is ideal for those seeking an instantly uniform grey cladding right after installation. Luna Arctic Layer is available in two sizes: 1x6 and 1x8.

    Specification
    • Luna Arctic Layer can be used both indoor and outdoor, even in sauna and spa. This product is highly suitable for all climates and it doesn't require maintenance treatments.
      Luna Arctic is crafted from PEFC certified Nordic spruce that is harvested from renewable forests of Finland.

    Technical specification
    • Unique ref.luna-arctic-layer-brushed
    • Product familyCladding
    • Product groupLunawood Nordic Collection
    • TypeObject (single object)
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)0.75
    • Width (inches)5.59
    Related
    • Material mainSpruce
    • Material secondaryThermowood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States