Publish your products
Luna Duple 6/4x6 Thermowood Cladding
Luna Duple 6/4x6 Thermowood Cladding
    Lunawood

    Luna Duple 6/4x6 Thermowood Cladding

    Luna Duple 6/4x6 is a premium, chemical-free ThermoWood® 3D cladding for facades, interiors, and other decorative surfaces. This product has a deep groove to create a modern batten look for the surface. The installation is easier and faster than installing individual battens. Luna Duple can be easily combined with Luna Triple panel. Crafted in Finland from certified and renewable Nordic Spruce, Luna Duple is a sustainable and durable option suitable for all climate conditions. If left untreated outdoors, it develops a beautiful, naturally greyed patina over time.

     
    Patented ThermoWood® Process

    Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood’s technical properties permanently, significantly improving the wood’s rot resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

    Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come. (*Lunawood Environmental Product Declaration (EPD)

    Specification
    • Panel Type: Tongue-and-Groove Dimensions: 1.26 x 5.51 in. (32x140 mm) Species: Thermally modified Nordic spruce Use: Exterior, Interior Durability class: 2 (15+ years’ protection against wood decay) Texture: Smooth, planed surface with visible wood grain and knots Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-duple-6-4x6-thermowood-cladding
    • Product familyCladding
    • Product groupLunawood Nordic Collection
    • TypeBuilding Materials
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)5.51
    • Width (inches)1.26
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States