Publish your products
Luna Flooring 5/4x4 White Ash
Luna Flooring 5/4x4 White Ash
Luna Flooring 5/4x4 White Ash
    Lunawood

    Luna Flooring 5/4x4 White Ash

    Crafted in the USA, Luna Flooring 5/4×4 White Ash is a premium, chemical-free, thermally modified flooring material ideal for creating timeless, high-quality wooden floors. This sustainable material combines timeless beauty with outstanding strength and durability, making it an excellent choice for indoor flooring that is built to last.

    White Ash is recognized for its excellent natural strength and hardness, ensuring long-lasting performance even in the most demanding conditions. The wood’s refined grain and rich color add a natural aesthetic to any space. Additionally, Luna Flooring is a sustainable choice, offering a completely chemical-free solution with excellent strength and performance.


    Thermally Modified with 25 Years of Experience

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs.

    Specification
    • Panel Type: Tongue-groove Dimensions: 1.02 x 3.5 in. (26x88.9 mm) Species: Thermally modified Ash Use: Interior Durability class: 1 (+25 years lifespan) Texture: Clear, planed surface Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-flooring-5-4x4-white-ash
    • Product familyFlooring
    • Product groupLunawood North America Collection
    • TypeBuilding Materials
    • Date of publishing2025-09-01
    • Edition number1
    • Height (inches)1.02
    • Width (inches)3.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryAsh
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit