Publish your products
Luna Pure HN 1x6 White Ash
Luna Pure HN 1x6 White Ash
    Lunawood

    Luna Pure HN 1x6 White Ash

    Luna Pure HN 1×6 White Ash is a premium, chemical-free, thermally modified tongue-and-groove cladding for facades, interiors, and decorative surfaces. Its refined, hidden fixing profile creates a harmonious and timeless look, highlighting the natural elegance of White Ash.

    White Ash is recognized for its excellent natural strength and hardness, providing exceptional durability and long-lasting beauty in all climates. Harvested and crafted in the USA from responsibly sourced White Ash, Luna Pure combines the timeless character of Ash with Lunawood’s expertise in thermal modification. Thermally modified Ash features a clear appearance with a fine, elegant grain and a uniform deep brown tone. Left untreated outdoors, the surface will gradually develop a graceful silver-grey patina while retaining its durability.

    The Hidden fixing profile enables a clean, seamless finish without visible screw heads, giving the cladding a sophisticated appearance. Thanks to its dimensional stability and resistance to weathering, Luna Pure requires minimal maintenance, making it a practical and long-lasting choice for modern design.

     

    Thermally Modified with 25 Years of Experience

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs.

    Specification
    • Panel Type: Tongue-groove Dimensions: 0.78 x 55 in. (20x139.7 mm) Species: Thermally modified Ash Use: Exterior, Interior Durability class: 1 (25+ years’ protection against wood decay) Texture: Clear, planed surface Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-pure-hn-1x6-white-ash
    • Product familyCladding
    • Product groupLunawood North America Collection
    • TypeBuilding Materials
    • Date of publishing2025-08-29
    • Edition number1
    • Height (inches)0.78
    • Width (inches)5.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States