Publish your products
Luna UYLS 1x6 Thermowood Cladding
Luna UYLS 1x6 Thermowood Cladding
Luna UYLS 1x6 Thermowood Cladding
    Lunawood

    Luna UYLS 1x6 Thermowood Cladding

    Luna UYLS 1x6 is a premium, chemical-free, ThermoWood® siding with a tongue-and-groove profile, which creates a beveled look for facades. This cladding is a dimensionally stable and low-maintenance choice for facades in all climates. Crafted in Finland from certified and renewable Nordic Pine, Luna UYLS is a sustainable and healthy choice for all climate conditions. If left untreated outdoors, it develops a beautiful, naturally greyed patina over time.

    Patented ThermoWood® Process

    Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood’s technical properties permanently, significantly improving the wood’s rot resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

    Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come.

    (*Lunawood Environmental Product Declaration (EPD))

    Specification
    • Panel Type: Bevel Tongue-and-Groove cladding Dimensions: 0.8 x 5.5 in. (20x140 mm) Species: Thermally modified Nordic pine Use: Exterior, Interior Durability class: 2 (15+ years’ protection against wood decay) Texture: Smooth, planed surface with visible wood grain and knots Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-uyls-1x6-thermowood-cladding
    • Product familyCladding
    • Product groupLunawood Nordic Collection
    • TypeBuilding Materials
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)0.8
    • Width (inches)5.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States