Publish your products
Lundhs Blue Wall Tiles
Lundhs Blue Wall Tiles
Lundhs Blue Wall Tiles
Lundhs Blue Wall Tiles

    Lundhs Blue Wall Tiles

    LUNDHS Blue is a pure natural stone for decorating walls, lobbies and hallways. It is a 100% natural material, quarried from the mountain, then refined into panels/tiles in different surface finishes and sizes suitable for wall decoration and paneling. Natural stones from Lundhs are high performance products with an unique appearance. LUNDHS Blue will have no reduction of gloss or discoloration from repeated cleaning, exposure to sun or temperatures. LUNDHS Blue is also known as the original Blue Pearl, characterized by it’s medium-sized, blue feldspar crystals. Available in the following surface finishes; * Polished finish (a smooth glossy surface) * Honed finish (a smooth matte surface) * Silk/Leather (a light textured finish in matte surface) * Caress (a glossy light textured surface).

    Get in contact with Lundhs Real Stone

    Specification
    • Natural stone from Norway. Stone type; Larvikite/Monzonite. Available as "cut to size" for large projects upon request. Available in pre-produced sizes (mm): 305x305, 305x610, 400x400, 400x600, 800x400, 600x600, 600x1200. Thickness; 10mm, 12mm, 15mm. Recommended suface finishes: Polished, Silk/Leather, Honed, Caress. Weight 2730 kg/m3.
    Technical specification
    • Unique ref.Lundhs_Blue_Wall_Tiles
    • Product familyWall panels/Tiles
    • Product groupFor indoor walls, dry and wet rooms
    • TypeObject (single object)
    • Date of publishing2017-01-04
    • Edition number2
    Related
    • Material mainStone
    • Material secondaryStone
    • Designed inNorway
    Classification
    • BIMobject CategoryConstruction Materials - Tile
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_25_71_14_56
    • Uniclass 2015 DescriptionNatural stone panels
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 15 13 11
    • OmniClass TitleNatural Stone Wall Tiles
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe Asia North America
    Åland Islands
    China
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit