Publish your products
Lundhs Karelia Red Countertop

Lundhs Karelia Red Countertop

LUNDHS Karelia Red is extracted from Virolahti in Finland by Palin Granit. It is a coarse-grained, dark red material suitable for medium to large building projects. It is one of the Finnish classics and highly popular worldwide, particularly in the Far East.

WORKTOP QUALITIES: Heat-, scratch-, stain-, and water-resistant, easy to clean and require a minimum of maintenance. 

LUNDHS Karelia Red for worktops/countertops is available in two different surface finishes;

* POLISHED; A high gloss polished finish.

* SILK/LEATHER; An elegant matte and lightly structured finish.


Get in contact with Lundhs Real Stone

Specification
  • Natural stone from Finland, Granite. Cut to size. Max size; 1800mm x 3300mm. Thickness; 20mm or 30mm. Weight 2630 kg/m3.
Technical specification
  • Unique ref.Lundhs_Karelia_Red_Countertop
  • Product familyCounterop material
  • Product group kitchen, bathroom, reception
  • TypeObject (single object)
  • Date of publishing2017-01-04
  • Edition number2
Related
  • Material mainStone
  • Material secondaryStone
  • Designed inFinland
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_40_30_30_18
  • Uniclass 2015 DescriptionCounter tops
  • CSI MasterFormat 2014 Code12 36 00
  • CSI MasterFormat 2014 TitleCountertops
  • OmniClass Number23-21 19 15 33 11
  • OmniClass TitleResidential Kitchen Specialty Casework

Region availability

Europe Asia North America
Åland Islands
China
United States
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit