Publish your products
DALI® Power Module
DALI® Power Module

    DALI® Power Module

    The Energi Savr Node unit is a DALI-2® certified DIN-rail mounted single master application controller for use with DALI®-compliant digital addressable loads in Athena systems. It provides DALI® bus power and control for two independent DALI® buses with up to 64 DALI®-compliant, digital addressable loads on each bus.

    Get in contact with Lutron Electronics

    Specification
    • DALI® Single master application controller • Provides power for two buses of DALI®-compliant, digital addressable loads – 128 mA guaranteed current – 250 mA maximum supply current per bus • Supports up to 64 DALI® compliant loads on each bus, which can be addressed into 64 Lutron zones • Two DALI® buses per Energi Savr Node unit, totaling up to 128 DALI® compliant loads per module and 128 Lutron zones per Energi Savr Node • Dynamic DALI® Group Allocation automatically and intelligently assigns zones to DALI® groups to maximize dimming performance and minimize asynchronous behavior of loads within a zone • Supports DALI® Type 8 tunable-white color temperature (tc) applications - IEC 62386-209 ed.1 • DALI® type 8 loads and other DALI® extended types can be mixed on the same DALI® bus • Supports smooth, continuous fading for up to 4 hours for both color temperature* and intensity • Simultaneous control of color* and intensity with independent fade times
    Technical specification
    • Unique ref.lutron-athena-qsn-2dalunv-d
    • Product familyLighting Controls
    • Product groupAthena
    • TypeObject (single object)
    • Date of publishing2021-06-25
    • Edition number1
    • Height (inches)3.5
    • Width (inches)6.38
    • Depth (inches)2.38
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectronics - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit