Publish your products
0 –10 V- / Softswitch Power Module

0 –10 V- / Softswitch Power Module

The DIN Power Module (DPM) family is a group of modular products for the control of lighting, receptacles, and other loads. This document describes the following: 

• LQSE-4T20-120-D: 4-Zone DIN Power Module with 0 –10 V- / Softswitch for controlling lighting, receptacles, and other loads

Get in contact with Lutron Electronics

Specification
  • • Power module can be used in a HomeWorks QSX system to control and manage light in an entire home or building. 

    • Includes QS link for seamless integration and control of lights. 

    • Auto sink and source capability for 0 –10 V- outputs. 

    • Patented Softswitch circuit eliminates arcing at mechanical contacts when loads are switched, prolonging relay life to an average of 1,000,000 cycles at rated load. 

    • Buttons on the module provide override control. 

    • LEDs on the module provide diagnostic information. 

    • Power module can be used for switching only applications. 

    • Manual Override contact closure input (CCI). 

    • Power failure memory automatically returns the outputs to the levels they were set to prior to a power outage. 

    • Softswitch outputs utilize latching relays to maintain relay state if control power is lost.

Technical specification
  • Unique ref.lutron-homeworks-lqse-4t20-120-d
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
  • Height (inches)3.53
  • Width (inches)8.5
  • Depth (inches)2.38
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectronics - Controls

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit