Publish your products
EcoSystem™ 4-Button Wall Control, Raise/Lower Rocker, 4-Presets, Built-in Infrared Receiver

EcoSystem™ 4-Button Wall Control, Raise/Lower Rocker, 4-Presets, Built-in Infrared Receiver

EcoSystem™ 4-button wall controls offer pre-set light scenes, in addition to dimming. This control can be set to provide light in 25 percent increments. Alternatively, the control can define 4 scenes, such as a low safety light during presentations, a white board highlight for formal meetings, 80% light for conversations, and full intensity for detail work and cleaning.

Get in contact with Lutron Electronics

Specification
  • Finish White Gloss | Black Gloss | Light Almond Gloss | Ivory Gloss
    Dimming / Dimmer Yes
    Type Ballast or Module Control
    Mount Type One Gang Wall
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0 % RH to 90 % RH
    Height 4.7"
    Voltage 20 V
    Width 3"

Technical specification
  • Unique ref.lutron-cc-4brl
  • Product familyLighting Controls
  • Product groupEcoSystem™ Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number2
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit