Publish your products
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated
Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated

    Pico™ Series Wireless Control, 2 to 5 Buttons, Battery Operated

    The Pico Wireless Control is a flexible and easy to use device that allows the user to control Maestro Wireless dimmers, lamp dimmers, and switches. The Pico wireless control can function as a tabletop control on a pedestal, a lightweight handheld remote, a control clipped to a car visor, or it can be wall-mounted with or without a Lutron® Claro® faceplate, to mimic a traditional keypad. The battery operated control requires no external power or communication wiring.

    Features:

    • Provides control for Maestro Wireless dimmers and switches, allowing users to raise and lower lighting levels (PJ2-3BRL-L01, PJ2-2BRL-L01) and recall favorite lighting levels
    • Control available in 8 colors to suit a variety of applications
    • Easy configuration for use as a handheld control, car visor control, wall-mount control, or table top control with use of the optional pedestal
    • Simply installed in a 1-gang, 2-gang or multi-gang installation with the included wall mount adapter and mounting template
    • Tabletop pedestal available in black and white
    • Battery powered control requires no wiring
    • Control provided with the battery included
    • Can provide control to up to ten (10) Maestro Wireless dimmers, switches and lamp dimmers within a 100 ft (30 m) line of sight, or 30 ft (9 m) through walls, range

    Get in contact with Lutron Electronics

    Specification
    • Finish
      White Gloss | Ivory Gloss | Gray Gloss | Black Gloss | Light Almond Gloss | Satin Matte Biscuit | Satin Matte Snow | Satin Matte Midnight
      Dimming / Dimmer Yes
      Type Light and/or Shade Motor Control
      Depth 0.3"
      Height 2.6"
      Width 1.3"

    Technical specification
    • Unique ref.lutron-pj2
    • Product familyLighting Controls
    • Product groupPico™ Series
    • TypeObject (single object)
    • Date of publishing2011-06-09
    • Edition number1
    • Height (inches)2.6
    • Width (inches)1.3
    • Depth (inches)0.31
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit