Publish your products
HomeWorks® 120 V~ DIN Breaker Panels
HomeWorks® 120 V~ DIN Breaker Panels
HomeWorks® 120 V~ DIN Breaker Panels
HomeWorks® 120 V~ DIN Breaker Panels
HomeWorks® 120 V~ DIN Breaker Panels

    HomeWorks® 120 V~ DIN Breaker Panels

    The Lutron DIN rail panels with integrated arc-fault circuit breakers are designed to accept Lutron DIN power modules (DPMs). The compatible DPMs can be configured in the panel to control multiple load types to fit the size, lighting plan, and design of a project. DIN panels with breakers reduce the number of wiring connections required when compared to a similar feed through panel. Panels may either be surface-mounted or recess-mounted in an electrical closet or other equipment room.

    Get in contact with Lutron Electronics

    Specification
    • Width 15.875"
      Height 65"
      Depth 3.936"
      Finish Black
      Dimming / Dimmer 1920 watt
      Voltage 120 V
      Mount Type Surface-Mount | Recess-Mount
      Environment Indoor Use Only
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%

    Technical specification
    • Unique ref.lutron-dinbreaker-homeworks
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (inches)65
    • Width (inches)15.88
    • Depth (inches)3.94
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 15
    • OmniClass TitleElectrical Distribution Control Panels

    Region availability

    North America
    Canada
    United States