Publish your products
30-Output Configurable Smart Enclosure
30-Output Configurable Smart Enclosure
30-Output Configurable Smart Enclosure

    30-Output Configurable Smart Enclosure

    The Sivoia QS Smart Enclosure simplifies wiring and organizes installations with multiple Sivoia QS window treatments and other system devices and interfaces.

    Get in contact with Lutron Electronics

    Specification
        1. Width 15.875"
          Height 59.5"
          Depth 4.21"
          Voltage 120 V to 240 V
          Environment Indoor Use Only
          Mount Type Surface-Mounted | Recess-Mounted
          Ambient Operating Temperature 32 °F to 104 °F
          Humidity 0% to 90%

        Technical specification
        • Unique ref.lutron-qsps-30pnl
        • Product familyDistribution Boards and Control Panels
        • Product groupSivoia® QS
        • TypeObject (single object)
        • Date of publishing2019-12-19
        • Edition number1
        • Height (inches)59.5
        • Width (inches)15.88
        • Depth (inches)4.21
        Related
        • Material mainMetal
        • Material secondaryPlastic
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryElectrical - Controls
        • CSI MasterFormat 2014 Code26 22 13
        • CSI MasterFormat 2014 TitleLow-Voltage Distribution Transformers
        • OmniClass Number23-35 00 00
        • OmniClass TitleElectrical and Lighting Specific Products and Equipment

        Region availability

        North America
        Canada
        United States
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit