Publish your products
HomeWorks® 120 V~ Feed-Through DIN Panels
HomeWorks® 120 V~ Feed-Through DIN Panels
HomeWorks® 120 V~ Feed-Through DIN Panels
HomeWorks® 120 V~ Feed-Through DIN Panels
HomeWorks® 120 V~ Feed-Through DIN Panels

    HomeWorks® 120 V~ Feed-Through DIN Panels

    The Lutron family of DIN rail panels are designed to accept Lutron DIN power modules (DPMs). The compatible DPMs can be configured in the panel to control multiple load types to fit the size, lighting plan, and design of a project. Control panels have a control gear compartment that can house a low-voltage interface or processor.

    Get in contact with Lutron Electronics

    Specification
    • Width 15.125"
      Depth 4.28"
      Voltage 120 V
      Environment Indoor Only
      Operating Temperature 32 °F to 104 °F
      Height 16" | 36" | 59"
      Humidity 0-90%
      Mounting Options Surface-Mount | Recess-Mount

    Technical specification
    • Unique ref.lutron-dinpanels-homeworks
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Width (inches)15.12
    • Depth (inches)4.28
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 15
    • OmniClass TitleElectrical Distribution Control Panels

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit