Publish your products
Wired Daylight Sensor with Infrared Receiver

Wired Daylight Sensor with Infrared Receiver

This daylight sensor is designed specifically to work
with Lutron ballasts, control modules, and sensor
interfaces to implement daylight harvesting. To
maintain a specific light level in the space, it allows
the control system to automatically dim the lights
when the available daylight is high and brighten the
lights when the available daylight is low. An integrated
infrared (IR) receiver resides within the sensor to
allow access to the system for advanced
programming and personal control.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Daylight | Lights On/Off | Dimming
    Environment Indoor
    Height 0.7"
    Voltage 24 V
    Width 1.1875"

Technical specification
  • Unique ref.lutron-ec-dir
  • Product familyLighting Controls
  • Product groupEcoSystem™ Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number2
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code12 26 00
  • CSI MasterFormat 2014 TitleInterior Daylighting Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit