Publish your products
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Maestro Sensor Switch with Occupancy/ Vacancy Sensor

    Maestro Sensor Switch with Occupancy/ Vacancy Sensor

    The Lutron Maestro occupancy sensor switch combines a

    Maestro switch with a passive infrared occupancy or vacancy

    sensor. The sensor detects the heat from occupants moving

    within an area to determine whether the space is occupied.

    Based on the feedback from the sensor, the occupancy sensor

    switch will adjust the load accordingly.

    Features
    • Passive infrared sensors with exclusive Lutron XCT Technology
    for fine motion detection
    • 180° sensor field-of-view
    • Up to 30 ft x 30 ft (9 m x 9 m) [900 ft2 (81 m2)] major motion
    coverage and 20 ft x 20 ft (6 m x 6 m) [400 ft2 (36 m2)] minor
    motion coverage
    • Occupancy version can be set to Auto-ON/Auto-OFF or
    Manual-ON/Auto-OFF
    • Vacancy version available to meet CA Title 24 requirements
    • Adjustable timeout (1, 5, 15, or 30 minutes) and high/low
    sensitivity adjustment
    • Load types: incandescent, halogen, ELV, MLV, CFL, LED,
    magnetic fluorescent, electronic fluorescent, and fan.

    Get in contact with Lutron Electronics

    Specification
    • Specifications

      Regulatory Approvals

      • UL® Listed to U.S. and Canadian safety

      requirements.

      • NOM Certification (MS- models only).

      Power

      • 120 V~ 50/60 Hz*

      • 120–277 V~ 50/60 Hz*

      Key Design Features

      • All lighting loads

      • Crush/tamper resistant lens

      • Smart ambient light detection

      • Adaptive switching algorithm for extended relay life

      • XCT Technology for fine motion detection

      • Lutron patented Softswitch

      Environment

      • Ambient operating temperature: 32 °F to 104 °F

      (0 °C to 40 °C), 0%–90% humidity, non-condensing.

      Indoor use only.

      Warranty

      • 5-Year Limited Warranty. For additional Warranty

      information, please visit

      www.lutron.com/TechnicalDocumentLibrary/Sensor_

      Warranty.pdf

      Additional Information

      • When using MS-OPS2, MS-OPS5M,

      MS-OPS6M2-DV, MS-VPS2, MS-VPS5M, or

      MS-VPS6M2-DV on GFI-controlled circuits, please

      see Lutron P/N 048440 on www.lutron.com

      • For Maestro Occupancy sensing dimmer models,

      please see Lutron P/N 369270 on www.lutron.com

      • For use with MA-AS, MSC-AS, MA-AS-277, or

      MSC-AS-277 to control the load from more than two

      locations, please see Lutron P/N 048435 on

      www.lutron.com

      • For more information, please see

      www.lutron.com/occvacsensors

      • Lutron Customer Assistance: 1.844.LUTRON1


      Advanced Features

      Switching

      • Standard zero cross—maximizes relay life by

      switching at the point of minimum energy on the AC

      power curve

      • Adaptive zero cross—maximizes relay life by

      switching at the point of minimum energy on the

      AC power curve. Actively adapts to variations in

      relay timing

      • Lutron Patented Softswitch circuit—eliminates arcing

      at mechanical contacts when loads are switched.

      Extends relay life to an average of 1,000,000 cycles

      (on/off) for resistive, capacitive, or inductive sources

      XCT Technology

      Advanced sensing technology for fine motion

      detection ensures that the lights stay on while the

      room is occupied, and that the sensor does not turn

      on falsely when there is no occupancy in the room.

      For more information, see

      www.lutron.com/TechnicalDocumentLibrary/

      white%20paper%20XCT%204-23-09%20B.pdf

    Technical specification
    • Unique ref.lutron-ms-ops6m2-dv
    • Product familyLighting Controls
    • Product groupMaestro® Series
    • TypeObject (single object)
    • Date of publishing2023-12-12
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.25
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Sensors

    Region availability

    North America
    Canada
    United States