Publish your products
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad
Aviena Keypad

    Aviena Keypad

    The Aviena keypad allows the user to control lights, shades / draperies, temperature, and third-party equipment. The keypad is designed to work with Lutron HomeWorks QSX series processors through the wired QS link. Aviena keypads are simple and intuitive, with an evocative heritage design. Center retractable, momentary toggle switches are configurable through the HomeWorks software.

    Get in contact with Lutron Electronics

    Specification
      • Faceplate snaps on with no visible means of attachment. 
      • Optional custom text or icon engraving. 
      • Simplify programming by having separate functions for a “quick” toggle-switch command vs. an extended (push-&-hold) toggle-switch command 
      • Includes quick-connect wiring harness to simplify installation. 
      • Contact closure and wiring harness ship separately so that the system may be programmed before the keypad arrives.
    Technical specification
    • Unique ref.lutron-homeworks-aviena-keypad
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2026-02-03
    • Edition number1
    • Height (inches)3.55
    • Width (inches)3.55
    • Depth (inches)0.81
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit