Publish your products
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls
RF Sunnata Local Controls

    RF Sunnata Local Controls

    HomeWorks Sunnata local controls function much like standard dimmers and switches, but can be controlled as part of a lighting control system. Local lighting controls are useful in locations where single circuits of lighting need to be dimmed or switched. HomeWorks Sunnata dimmers and companion dimmers incorporate advanced features such as fade-on / fade-off, delayed long fade-to-off, and rapid full-on. Dimmer HomeWorks Sunnata local controls include a locator light to assist in locating the controls at night. HomeWorks Sunnata local controls install in single pole or multi-location applications (fan control is single pole only). Sunnata companion dimmers and companion switches must be used for multi-location control. HomeWorks Sunnata local controls include a Front Accessible Service Switch (FASS) for safe light bulb replacement.

    Get in contact with Lutron Electronics

    Specification
    • Dimmer and Companion Dimmer 

      • Pressing the top of the button, lights fade ON. 

      • Pressing the bottom of the button, lights fade OFF. On 

      • Anytime - Double tap the top of the button, lights fade rapidly to full brightness. Light Bar Off 

      • Pressing and holding the bottom of the button for more than 1 second - Delayed long fade to OFF (30 second delay). 

      • Light levels can be fine-tuned by touching your finger to the light bar and sliding your finger up or down until the desired light level is reached. 

      • Neutral is required. (Dimmer only) 

      Switch and Companion Switch 

      • Pressing the top of the button, lights or motors turn ON. 

      • Pressing the bottom of the button, lights or motors turn OFF. 

      • Neutral is required. (Switch only) 

      • Pressing and holding the bottom of the button for more than 1 second - Delayed Off (30 second delay). 

      Fan Controls 

      • Pressing the ON button, the fan goes to the previous speed. Pressing the OFF button turns the fan off. 

      • Double-tapping anytime, the fan goes to high speed. 

      • Fan speed can be adjusted by touching the light bar for one of the four speeds. 

      • Neutral is required. 

      • AC fan only. 

      • Use to control one paddle-type ceiling fan. 

      • Not for use with DC motor fans or fans with remote controls. 

      • Not for use with bathroom or kitchen exhaust-type fans. 

      • Not for use with Wi-Fi only fans. 

      • Not for use to control lighting loads on a fan.

    Technical specification
    • Unique ref.lutron-homeworks-hrst
    • Product familyLighting Controls
    • Product groupHomeworks
    • TypeObject (single object)
    • Date of publishing2024-10-04
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.13
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit