Publish your products
HomeWorks Clear Connect Gateway – Type X
HomeWorks Clear Connect Gateway – Type X
HomeWorks Clear Connect Gateway – Type X
HomeWorks Clear Connect Gateway – Type X

    HomeWorks Clear Connect Gateway – Type X

    The Clear Connect Gateway – Type X is a ceiling-mounted device that integrates Ketra loads with Lutron’s existing Clear Connect – Type A and QS devices through the wired QSX Processor. The Clear Connect Gateway – Type X enables compatible Lutron control systems to communicate with up to 50 total wireless, Clear Connect – Type X devices including Ketra Intelligent Light Sources and Clear Connect Gateway – Type X.

    Get in contact with Lutron Electronics

    Specification
    • • Provides coverage up to 10,000 ft2 (929 m2
      ). Clear
      Connect Gateway – Type X cannot span multiple floors.
      • Must be powered by an IEEE 802.3af-2003 or
      802.3at-2009 compliant Power over Ethernet (PoE),
      supply, Lutron model Q-POE-PNL or by others.
      • The HomeWorks Clear Connect Gateway – Type X is
      compatible with the following Ketra lighting fixtures:
      – A20
      – S30, S30 Track
      – S38, S38 Track
      – G2 via N3
      – D3
      – D4R
      – Visit www.ketra.com for a complete list of
      compatible models
      Note: The gateway requires at least one HomeWorks
      QSX processor. Refer to the installation instructions of the
      HomeWorks QSX processor for setup and
      other information. A maximum of 16 total gateways
      and wired processors can be on one system. Requires
      HomeWorks Designer software 16.0 or later.

    Technical specification
    • Unique ref.lutron-hqp7-rf
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2020-02-20
    • Edition number1
    • Height (inches)1.17
    • Width (inches)4.04
    • Depth (inches)4.04
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code26 09 43.19
    • CSI MasterFormat 2014 TitleWireless Network Lighting Controls
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit