Publish your products
Limelight by Lutron Wireless FieldInstallable Radio Sensor Module (RSM)
Limelight by Lutron Wireless FieldInstallable Radio Sensor Module (RSM)
Limelight by Lutron Wireless FieldInstallable Radio Sensor Module (RSM)
Limelight by Lutron Wireless FieldInstallable Radio Sensor Module (RSM)

    Limelight by Lutron Wireless FieldInstallable Radio Sensor Module (RSM)

    The Limelight by Lutron RSM (LL-EXTMOUNT) consists of a radio frequency (RF) control device with integral motion and daylight sensors. It is installed into an appropriately sized fixture wall opening, leaving the RSM external while controlling 0–10 V electronic LED drivers in the fixture. A Limelight gateway is required to enable wireless fixture controls and sensor functions. A Limelight gateway connects fixture controls and sensors into a high performance wireless system.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-limelight-ll-extmount-x
    • Product familyLighting Controls
    • Product groupLimelight
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)3.98
    • Width (inches)4.41
    • Depth (inches)4.41
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit