Publish your products
HomeWorks DALI-2 Power Module

HomeWorks DALI-2 Power Module

The DALI® Power Module unit is a DALI-2® certified

DIN-rail mounted single master application controller

for use with DALI®-compliant digital addressable loads

in HomeWorks systems using QSX processors.

It provides DALI® bus power and control for up to

one DALI® bus with up to 64 DALI®-compliant, digital

addressable loads.

Get in contact with Lutron Electronics

Technical specification
  • Unique ref.lutron-lqse-1dal2-d
  • Product familyLighting Controls
  • Product groupHomeworks
  • TypeObject (single object)
  • Date of publishing2023-04-26
  • Edition number1
  • Height (inches)3.5
  • Width (inches)6.38
  • Depth (inches)2.38
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit