Publish your products
Radio Powr Savr™ Wireless Occupancy/Vacancy Sensor, Corner/Hallway/Wall Application, 90 deg to 180 deg Field of View

Radio Powr Savr™ Wireless Occupancy/Vacancy Sensor, Corner/Hallway/Wall Application, 90 deg to 180 deg Field of View

Go green with Radio Powr Savr™ wireless occupancy/vacancy sensors. Wasted lighting can account for a majority of a building’s total energy usage, and with many building spaces remaining unoccupied between 40% and 70% of the day, lights left on are a real energy drain. Lutron wireless occupancy/vacancy sensors automate the switching and dimming of those lights, saving energy and money. Radio Powr Savr™ wireless occupancy/vacancy sensors are also convenient - you won't have to worry about turning lights on or off anymore. Lutron occupancy/vacancy sensors automatically do the job for you every time you enter or exit a restroom, classroom, conference room, hallway - even your own office. Radio Powr Savr™ sensors by Lutron install in as little as 15 minutes and communicate with compatible Lutron dimmers, switches and light control systems using reliable Clear Connect™ RF Technology, which ensures smooth, consistent performance.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Passive Infrared | Occupancy | Vacancy | Hallway, Corner, or Wall
    Mount Type Wall | Corner Mount
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0 % RH to 90 % RH
    Coverage 1225 ft² to 3000 ft² | 150 ft²
    Depth 1.375"
    Height 4.375"
    Width 1.8"

Technical specification
  • Unique ref.lutron-lrf2
  • Product familyLighting Controls
  • Product groupRadio Powr Savr™
  • TypeObject (single object)
  • Date of publishing2019-11-27
  • Edition number2
  • Height (inches)4.35
  • Width (inches)1.8
  • Depth (inches)1.35
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit