Publish your products
Maestro® Wireless Switch, Multi-location Compatible, Power Failure Memory

Maestro® Wireless Switch, Multi-location Compatible, Power Failure Memory

With the Maestro® wireless switch, save energy while enhancing the functionality and convenience of any space. The Maestro® Wireless Switch is easy to install and allows you to create custom light control solutions for a single room or multiple rooms within your living environment.

Get in contact with Lutron Electronics

Specification
  • Finish
    Architectural Matte White | Architectural Matte Ivory | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
    Dimming / Dimmer No
    Type Light and/or Fan Motor Control
    Amp Rating 3 amps to 8 amps
    Mount Type One Gang Wall
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0 % RH to 90 % RH
    Depth 1.5"
    Height 4.6875"
    Voltage 120 V | 277 V
    Width 2.9375"

Technical specification
  • Unique ref.lutron-mrf2-8ans
  • Product familyLighting Controls
  • Product groupMaestro® Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number1
  • Height (inches)4.69
  • Width (inches)2.94
  • Depth (inches)1.13
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit