Publish your products
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad
RadioRA 3 Sunnata PRO LED+ Hybrid Keypad

    RadioRA 3 Sunnata PRO LED+ Hybrid Keypad

    Hybrid keypads function as a dimmer and keypad combined into a single device. Hybrid keypads are great for retro-fit applications since they eliminate the need to install two separate devices. Hybrid keypads feature large, easy-to-use buttons. LED bars on each button aid in locating the buttons in low light conditions. Printing colors are pre-selected to provide increased readability, regardless of the keypad finish or color. Hybrid keypads include a Front Accessible Service Switch (FASS) for safe lamp replacement. Default printing provides the ability to immediately use the keypad in the space. Once the required custom printing has been identified, a replacement button kit can be redeemed using the RadioRA 3 setup software. Replacement button kits are available in a variety of colors and finishes with custom printing to clearly identify each button’s function. The flexible design of the keypads allows the color, number of buttons, and the configuration of the buttons to be changed in the field, after installation. Use with Lutron designer-opening wallplates (sold separately). Lutron wallplates snap on with no visible means of attachment.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-radiora3-rrst-hn
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.69
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit