Publish your products
Highlander® Architectural Shingle

Highlander® Architectural Shingle

Our Most Economical

Designed in the popular architectural style, and made with our industry-leading NEX® Rubberized Asphalt, Highlander® shingles deliver all-weather resilience, a Class 3 hail impact rating, and include granules that help clean the air of emission pollutants.

Best in Class

Highlander® is the industry’s first and only entry-level shingle to be constructed of polymer modified (rubberized) asphalt, making the benefits of this superior shingle technology available to all budgets.

Highlander® shingles are Class 3 rated for impact (second highest rating possible).

Specification
  • Technical Specs

    Length: 38-7/8″
    Width: 13-1/4″
    Exposure: 5-5/8″
    Nailing Area: 1-5/16″
    Laminate Bonds: 3
    Rain Seals: 2
    Wind Seals: 1

    Testing Compliance

    ASTM D7158 Class H
    ASTM D3462
    ASTM D3161 Class F
    ASTM D3018 Type I
    ASTM E108 Class A Fire Rating
    CSA A123.5
    FBC Approval – FL36890
    UL 2218 Class 3
    ICC Approval – ESR-3150
    ICC-ES AC438

    Shipping Specifications

    SKU: 241
    Package Color: Black/Green/White
    Bundles/SQ: 3
    Shingles/SQ: 66
    SQ/Pallet: 16
    SQ/Truckload: 208

Technical specification
  • Unique ref.highlander-architectural-shingle
  • Product familyShingles
  • Product groupHighlander®
  • TypeObject (single object)
  • Date of publishing2025-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEC011784
  • ETIM NameBituminous roof shingle
  • Uniclass 2015 CodePr_25_93_72_08
  • Uniclass 2015 DescriptionBitumen membrane shingles
  • CSI MasterFormat 2014 Code07 31 00
  • CSI MasterFormat 2014 TitleShingles and Shakes
  • OmniClass Number23-13 39 15
  • OmniClass TitleRoof Shingles

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit