Publish your products
Secure Start® HT Ice and Water Barrier
Secure Start® HT Ice and Water Barrier

    Secure Start® HT Ice and Water Barrier

    Our Premium Ice & Water Barrier and Metal Underlayment

    Secure Start® HT (high temperature) is a self-adhering underlayment with superior thermal stability and adhesion properties, making it the right choice for complete deck coverage under metal.

    Ice & Water Barrier for Shingles, Underlayment for Metal

    A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts. In order of installation, they are: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field shingles, and 5) hip & ridge shingles.

    The ice & water barrier sits under the shingles and underlayment to provide an extra waterproof membrane in more sensitive areas like roof valleys, edges, and vertical transitions.

    Malarkey offers two ice & water barriers tailored to asphalt shingle roofs. Secure Start® HT was designed for metal roof applications but also delivers superior performance under asphalt shingles.

    Specification
    • Technical Specs

      SKU: 406
      L: 67′
      W: 36″
      SQ/Roll: 2
      Thickness: 45 mils nominal

      Testing Compliance

      ASTM D1970
      ASTM E108 Class A
      Class A fire-rated when installed with shingle roof coverings

      Shipping Specifications

      SQ/Roll: 2
      Rolls/Pallet: 25
      Rolls/Truckload: 650

    Technical specification
    • Unique ref.secure-start-ht-ice-and-water-barrier
    • Product familyAccessories
    • Product groupIce & Water Barriers
    • TypeObject (single object)
    • Date of publishing2025-03-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    • Uniclass 2015 CodePr_25_57_08_71
    • Uniclass 2015 DescriptionReinforced bitumen membrane perforated underlays
    • CSI MasterFormat 2014 Code07 25 00
    • CSI MasterFormat 2014 TitleWeather Barriers
    • OmniClass Number23-13 25 00
    • OmniClass TitleThermal and Moisture Protective Products 

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit