Publish your products
Secure Start® Permeable Underlayment

Secure Start® Permeable Underlayment

Our Highest Performing Underlayment

Secure Start® Permeable is a multilayer reinforced synthetic underlayment for enhanced performance with shingles, tile, wood and metal roofs.

This permeable underlayment improves the life of a roof by allowing internal moisture to escape, while keeping external moisture out.

Underlayment for Shingle Roofs

A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts. In order of installation, they are: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field shingles, and 5) hip & ridge shingles.

Underlayment is installed under shingles and provides a secondary moisture barrier between the roof deck and overlying shingles.

Secure Start® Permeable is our most enhanced synthetic underlayment for shingles.

Specification
  • Technical Specs

    SKU: 1035
    L: 125′
    W: 48″
    SQ/Roll: 5
    Thickness: 32 mils nominal

    Testing Compliance

    ICC-ES AC188
    ASTM D4869
    ASTM D8257
    ASTM E108 Class A
    CCRR #0537
    CAN/CSA A220.1
    FBC Approval – FL23186

    Shipping Specifications

    SQ/Roll: 5
    Rolls/Pallet: 36

Technical specification
  • Unique ref.secure-start-permeable-underlayment
  • Product familyAccessories
  • Product groupShingle Underlayments
  • TypeObject (single object)
  • Date of publishing2025-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • Uniclass 2015 CodePr_25_57_08_71
  • Uniclass 2015 DescriptionReinforced bitumen membrane perforated underlays
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-13 39 13
  • OmniClass TitleRoof Underlayment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit