Publish your products
Smart Start® Shingle Accessory

Smart Start® Shingle Accessory

First Row of Shingles

The first row of shingles fortifies the rest. Made with NEX® Polymer Modified Asphalt and high-grade, rubberized adhesive for exceptional seal-down, Smart Start® starter shingles provide increased wind protection at the eave and rake edges of the roof.

Starter Shingles

A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field (roofing) shingles, and 5) hip & ridge shingles.

Starter shingles are larger and designed to extend up beyond the fastening point of the first course of shingles to fortify these shingles most prone to wind uplift, shingle blow-off, and moisture migration.

Malarkey’s starter shingle is Smart Start®.

Specification
  • Technical Specs

    Length: 38-1/4″
    Width: 16-3/8″
    Exposure: 5-5/8″
    Nailing Area: 1-5/16″
    Laminate Bonds: 3
    Rain Seals: 2
    Wind Seals: 1

    Testing Compliance

    ASTM D3462
    ASTM D3161 Class F
    ASTM E108 Class A Fire Rating

    Shipping Specifications

    SKU: 210
    Package Color: Green/Blue
    Shingles/Bundle: 18 (36 starter shingles*)
    Bundles/Pallet: 21
    Bundles/Truckload: 588

    *a full-size starter shingle has a perforation in the middle that creates two, individual starter shingles

Technical specification
  • Unique ref.smart-start-shingle-accessory
  • Product familyAccessories
  • Product groupStarter Shingles
  • TypeObject (single object)
  • Date of publishing2025-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEC011784
  • ETIM NameBituminous roof shingle
  • Uniclass 2015 CodePr_25_93_72_08
  • Uniclass 2015 DescriptionBitumen membrane shingles
  • CSI MasterFormat 2014 Code07 31 00
  • CSI MasterFormat 2014 TitleShingles and Shakes
  • OmniClass Number23-13 39 15
  • OmniClass TitleRoof Shingles

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit