Mapei color paving system flooring not bonded to the substrateMapei color paving system flooring not bonded to the substrate
View previous images
View next images
Mapei

Mapei color paving system flooring not bonded to the substrate

Ready-mixed multi-purpose aggregates for decorative exposed-aggregate concrete floors and roads.
Specification
  • COLOR PAVING ADMIX (Ready-mixed multi-purpose powdered admixture to create architectural road surfaces in exposed aggregate concrete followed by application of bio-degradable, vegetable oil-based surface set retardant with a curing effect to make architectural road surface with an exposed aggregate effect finish. The finished surface is then treated with an organic polymer-based, stain-resistant and water and oil-repellent product in water solution), MAPECRETE STAIN PROTECTION (Water and oil-repellent and anti-stain for treating concrete, natural stone, stone material and cementitious surfaces made from modified organic polymers in watery solution), MAPELASTIC (Two-component elastic cementitious mortar for temperatures down to -20°C for waterproofing), MAPEWASH PO (Biodegradable, vegetable oil-based surface set retardant with a curing effect to create an architectural exposed aggregate finish on the surface of cast concrete).
Technical specification
  • Unique ref.M-N-9_ColorPaving
  • Collection setDecorative floors and roads
  • CollectionColor Paving
  • TypeObject (single object)
  • Date of publishing2018-09-07
  • Edition number2
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Italy