Publish your products
System for waterproofing and installing glass mosaic in a swimming pool
System for waterproofing and installing glass mosaic in a swimming pool
    Mapei

    System for waterproofing and installing glass mosaic in a swimming pool

    Waterproofing swimming pools with two-component, highly elastic cementitious mortar followed by installation of glass mosaic bonded with cementitious adhesive admixed with elasticising latex and grouted with anti-acid, decorative epoxy mortar.
    Specification
    • ADESILEX P10 (High-performance, white cementitious adhesive with no vertical slip and extended open time for glass mosaics, ceramic and marble), EPORIP (Two-component, solvent-free epoxy adhesive for second pours and to monolithically seal cracks in screeds), ISOLASTIC (Elasticising latex for cementitious adhesives), KERAPOXY DESIGN (Two-component, anti-acid, decorative epoxy mortar for grout lines May also be used as adhesive), MAPEGROUT 430 (Fine-textured, fibre-reinforced, normal-setting thixotropic mortar for restoring concrete), MAPELASTIC SMART (Two-component, high elasticity cementitious mortar applied by trowel or roller for waterproofing balconies, terraces, bathrooms and swimming pools), MAPESIL AC (Solvent-free, mould resistant pure acetic silicone sealant), MAPETEX SEL (Macro-perforated, non-woven polypropylene fabric for reinforcing waterproofing membranes), PLANICRETE (Synthetic rubber latex to improve adhesion of cement-based mixes), PLANITOP FAST 330 (Rapid-setting, fibre-reinforced cementitious levelling mortar for internal and external floors and walls), TOPCEM PRONTO (Ready-mixed, ready-to-use, normal-setting, controlled-shrinkage mortar for quick-drying (4 days) screeds).
    Technical specification
    • Unique ref.M-N-14_TopcemPronto_MapelasticSmart_AdesilexP10-Isolastic
    • Product familyWaterproofing
    • Product groupMapelastic
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number2
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationBuilding Element
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeA20
    • CSI UniFormat II TitleBASEMENT CONSTRUCTION

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit